Licensing
The following licenses are available or are required:
INFORMATION

Detailed information regarding the scope of functions of the licenses can be found in chapter System description.
- MOVIKIT® Visualization basic – SSE0001-000
- MOVIKIT® Visualization flexible – SSE0002-000
- MOVIKIT® Visualization multi – SSE0003-000
To find out which license is currently available or activated on the MOVI-C® CONTROLLER, use the procedure described in chapter Checking the license. Without a valid and activated license, the visualization can be evaluated during a trial period of 30 minutes.
INFORMATION

After the 30-minute trial period has elapsed, the visualization is terminated. The visualization must be restarted manually.
When the software module is being licensed, a distinction is made between the following cases:
- SMID licensing
- If the visualization takes place on a MOVI-C® CONTROLLER, the required visualization license can be directly selected and added during the MOVI-C® CONTROLLER ordering process. The license is then activated for the SMID printed on the OMW CFast memory card (format "XXXXXXXX-XXXXXXXX-XX") when the MOVI-C® CONTROLLER is delivered, and the finished license file is stored on the OMW CFast memory card. The license file is found and incorporated during the installation of the Visualization on the Windows part of the MOVI-C® CONTROLLER which the user must subsequently carry out independently. It is also possible to activate an individually purchased license for the SMID and generate or reload a new license file after installing the visualization. With this type of licensing, the license is tied to the OMW CFast memory card, and can therefore simply be used with a different MOVI-C® CONTROLLER in the event of device replacement. For this reason, this is the recommended type of licensing for MOVI-C® CONTROLLER. Administrator rights are required to carry out this licensing.
- HWID licensing
- If the visualization is used on a different Windows system or there are no administrator rights for the Windows system of the MOVI-C® CONTROLLER, an HWID (format "XX.XX.XXXXXXXXXXXXXXXX.XXXXXXXX.XX") must be created for the respective Windows system. The license is then activated for the Windows system which has been identified by the HWID and is then linked to the Windows system (NOTE: If the hardware is defective or has been replaced, the license remains linked to the device, and a new license is required for a new device!). No administrator rights are required for this licensing.
For more information on licensing, refer to the documents "MOVIKIT® Licensing" and "MOVI-C® Software Components". You can download the documents from the SEW‑EURODRIVE website (www.sew‑eurodrive.com).