System description

The SEW visualization solution MOVIKIT® Visualization provides software functions for the graphical display of data from the MOVI-C® CONTROLLER or data which has been collected and recorded via any number of communication channels, such as axis data via the parameter monitor. The visualization can run on the optional OMW CFast memory card for the MOVI-C® CONTROLLER or any Windows system (Windows 10).

The range of functions and hardware compatibility depend on the license that is purchased. The SEW-EURODRIVE MOVIKIT® Visualization solution is available in the following variants:

MOVIKIT® Visualization basic

With MOVIKIT® Visualization basic, data from a MOVI-C® CONTROLLER (a data source) can be visualized on a Hypervisor system in which the IEC project is run on the control part, and the visualization project is run on the Windows part (i.e. on the same device) (MOVI-C® CONTROLLER UHX65A). The display of the visualization can take place on a monitor (Targetvisu) or a web browser (WebVisu). The number of data points is unlimited.

MOVIKIT® Visualization flexible

With MOVIKIT® Visualization flexible, data from a MOVI-C® CONTROLLER (a data source) can be visualized on any Windows system (Windows 10). This can be a MOVI-C® CONTROLLER, for example, with only the OMW CFast memory card connected or a Windows PC with direct connection to the controller part of the MOVI-C® CONTROLLER. The display of the visualization can take place on a monitor (Targetvisu) or a web browser (WebVisu). The number of data points is unlimited.

MOVIKIT® Visualization multi

With MOVIKIT® Visualization multi, data from several MOVI-C® CONTROLLERs can be visualized on any Windows system (Windows 10). MOVIKIT® Visualization multi is a more powerful variant of MOVIKIT® Visualization flexible. The display of the visualization can take place on a monitor (Targetvisu) or a web browser (WebVisu). The number of data points is unlimited.