EtherNet/IP™ scanner communication protocol
Parameter | Description |
|---|---|
Maximum number of EtherNet/IP™ connections | 64 connections for implicit and explicit connections |
Maximum number of all cyclic input data | 5712 bytes |
Maximum number of all cyclic output data | 5760 bytes |
Maximum number of cyclic input data | 504 bytes per slave per telegram |
Maximum number of cyclic output data | 504 bytes per slave per telegram |
IO connection type | Cyclic, minimum 1 ms (depending on the number of connections used and the number of input and output data used) |
Maximum number of "Unscheduled Data" | 1400 bytes per telegram |
UCMM, Class 3 | Supported |
Explicit messages, client and server services | Get_Attribute_Single/All Set_Attribute_Single/All |
Quick connect | Supported |
Predefined standard objects |
|
Maximum number of user-specific objects | 20 |
Topology | Tree, line, ring |
DLR (Device Level Ring) | Beacon-based "Ring Node" |
ACD (Address Conflict Detection) | Supported |
DHCP | Supported |
BOOTP | Supported |
Baud rate | 10 and 100 Mbit/s |
Data transport layer | Ethernet II, IEEE 802.3 |
Switch function | Integrated |
Limitations |
|
Reference to firmware/stack version | V2.10 |