PROFINET IO controller communication protocol
Parameter | Description |
|---|---|
Maximum number of PROFINET IO devices/AR (Application Relation) |
|
Maximum number of PROFINET IO devices/AR depending on send cycle |
|
Send cycle |
|
Maximum number of cyclic input data | 5652 bytes (including IOxS status bytes) |
Maximum number of cyclic output data | 5760 bytes (including IOxS status bytes) |
Maximum number of cyclic input data per IO device | 1440 bytes (including IOxS status bytes) |
Maximum number of cyclic output data per IO device | 1440 bytes (including IOxS status bytes) |
Maximum number of submodules | 2048 |
Maximum speed for acyclic reading/writing (record access) | 65 535 |
Alarm handling | Supported by means of the IEC user program |
Diagnostics data | 200-byte buffer per IO device |
DCP functions via API (DCP = Discovery and Configuration Protocol) (API = Application Programming Interface) |
|
Supported protocols |
|
Functions |
|
PROFINET specification |
|
Baud rate | 100 Mbit/s full duplex |
Data transport layer | Ethernet II, IEEE 802.3 |
Configuration file | Maximum 1 megabyte |
Limitations | The following functions are not supported:
The following functions are subject to restrictions:
|