How can we help?

Important topics

Startup with PROFINET

  • Startup with PROFINET
  • Connecting the fieldbus and engineering PC
  • Connection via standard engineering interface X80 (recommended)
  • Connection to the fieldbus network via fieldbus interface X40/X41
  • Setting up the PROFINET IO controller

Startup with EtherNet/IP™

  • Connecting the fieldbus and engineering PC
  • Connection via standard engineering interface X80 (recommended)
  • Connection to the fieldbus network via fieldbus interface X40/X41
  • Setting up the EtherNet/IP scanner

SEW-EURODRIVE GmbH & Co KG

Edition: 02/2022

© Copyright: 2025

Index

MOVI-C® CONTROLLER progressive UHX65A-M

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home