Config (ST_Config_TensionTorque)
Variable name | Description |
---|---|
lrWinderNominalTorque | Data type – LREAL |
Nominal torque in Nm | |
uiLineSpeedFilterTime | Data type – UINT |
Filter time (VZ1 filter) for the lrActualLineSpeed input signal in ms | |
uiLineSpeedAccFilterTime | Data type – UINT |
Filter time (PT1 filter) for the lrActualLineSpeedAcc input signal in ms | |
uiPreSpeed | Data type – UINT |
Speed advance in % referred to lrActualLineSpeed input signal | |
lrWeightingFrictionTable | Data type – LREAL |
Weighting of the friction coefficients in % (100% corresponds to the weighting with the factor 1) | |
lrTaperTensionReduction | Data type – LREAL |
Winding characteristics – reduction of tension at maximum diameter in % | |
lrTaperWindingConstant | Data type – LREAL |
Winding characteristics – gradient of tension reduction in the range of 0.8 (steep) – 1.5 (flat) | |
uiTolerance | Data type – UINT |
Tolerance window in % in which the lrActualTension_Setpoint output signal or, with activated closed-loop tension control, the lrActualTension_SignalScaled output signal must be located so that the xSetpointReached output signal can be set to "TRUE". Tolerance window = lrSetpointTension ± uiTolerance | |
uiInRangeTime | Data type – UINT |
Duration in ms for how long the lrActualTension_Setpoint output signal or, with activated closed-loop tension control, the lrActualTension_SignalScaled output signal must be in the tolerance window so that the xSetpointReached output signal can be set to "TRUE". | |
uiOutRangeTime | Data type – UINT |
Duration in ms for how long the lrActualTension_Setpoint output signal or, with activated closed-loop tension control, the lrActualTension_SignalScaled output signal must be outside the tolerance window so that the xSetpointReached output signal can be set to "FALSE". | |
xActivateInertiaCompensation | Data type – BOOL |
| |
lrInertiaCompensationThreshold | Data type – LREAL |
Threshold value of the acceleration in m/(min*s), from which the acceleration compensation becomes active. | |
lrInertiaCompensationThresholdTime | Data type – UINT |
Time duration in ms for how long the acceleration must be above the threshold value for the acceleration compensation to become active. | |
lrInertiaCompensationWeighting | Data type – LREAL |
Weighting of the acceleration torque in % to reduce or increase the influence during the acceleration/deceleration phases. (100% corresponds to the weighting with the factor 1) | |
lrInertiaCompensationTorqueMax | Data type – LREAL |
Limitation of the acceleration torque in % in relation to the nominal motor torque Mn. | |
lrInertiaCompensationInertiaDrive | Data type – LREAL |
Total of the mass moments of inertia in kgm² x 10-4 of drive (J-motor, J-brake and J-gear unit) and load (J-coil with dmin and J-coil system) | |
lrInertiaCompensationMaterialSpecificWeight | Data type – LREAL |
Specific material weight in kg/dm³ | |
lrInertiaCompensationMaterialWidth | Data type – LREAL |
Material width in mm | |
xActivateTensionControl | Data type – BOOL |
INFORMATION: A tension sensor is required for closed-loop tension control. | |
xSelectUserFriction | Data type – BOOL |
| |
stPID | Data type – ST_Config_PID |
stGeneral | Data type – ST_Config_General |