In
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
| |
xEnableApplicationStop | Data type – BOOL |
| |
xUnwinder | Data type – BOOL |
| |
xPositive | Data type – BOOL |
| |
xNegative | Data type – BOOL |
| |
xStart | Data type – BOOL |
| |
lrSetpointStartLineSpeed | Data type – LREAL |
Rewinding speed in m/min | |
lrSetpointTension | Data type – BOOL |
Setpoint tension in N Can be influenced via the configuration values of the "winding characteristic" (ST_Config_TensionTorque). | |
lrSetpointRampTension | Data type – LREAL |
Setpoint ramp tension in N/s | |
lrActualDiameter | Data type – LREAL |
Current diameter in mm | |
lrActualLineSpeed | Data type – LREAL |
Conductance current path speed in m/min | |
lrActualLineSpeedAcc | Data type – LREAL |
Conductance acceleration current path speed in m/(min*s) Only necessary if acceleration compensation (ST_Config_TensionTorque) is activated. | |
aFrictionTable | Data type – ARRAY [0..121] OF LREAL |
Friction coefficient table | |
xDisableFrictionComp | Data type – BOOL |
| |
lrUserFriction | Data type – LREAL |
External friction coefficient (1.0 = 100% Msetp) With activated external friction coefficient (ST_Config_TensionTorque activated) | |
lrActualTensionSignal | Data type – LREAL |
Actual tension, analog signal of a tension sensor, which must be scaled to [N] via the scaling of the actual value signal (ST_Conig_PID). | |
xPIDcontrollerOff | Data type – BOOL |
| |
xPIDcontrollerHold | Data type – BOOL |
| |
Output signals drive | |
iActualInverterMode | Data type – INT |
Current inverter status | |
xStandstill | Data type – BOOL |
| |
lrActualVelocity | Data type – LREAL |
Current speed in min-1 | |
lrActualTorque | Data type – LREAL |
Current torque in (1.0 = 100% Msetp) | |
stConfig | Data type – ST_Config_TensionTorque |
Configuration of the torque control | |