Output data "reduced ZPA mode"

Process data word [PO]

Data type

Designation

Bytewise
notation
[byte.bit]

Wordwise
notation
[word.bit]

Description

0

 

AccumulateControlUpstream

0.0

0.0

AccumUpstreamToThisZone: Jam material being conveyed in the upstream zone. Can be used when feeding in to hold the material being conveyed in the upstream zone during the feed-in procedure

 

 

 

0.1

0.1

FakeConfirm: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation

 

 

 

0.2
0.7

0.2
0.7

 

 

 

 

1.0

0.8

Accumulate: Jam material being conveyed in this zone

 

 

 

1.1
1.7

0.9
0.15

Res.

1

 

AccumulateControlDownstream

2.0

1.0

AccumUpstreamToThisZone: Jam material being conveyed in the upstream zone. Can be used when feeding in to hold the material being conveyed in the upstream zone during the feed-in procedure

 

 

 

2.1

1.1

FakeConfirm: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation

 

 

 

2.2
2.7

1.2
1.7

Res.

 

 

 

3.0

1.8

Accumulate: Jam material being conveyed in this zone

 

 

 

3.1
3.7

1.9
1.15

Res.

2

Int

LeftMDRSpeed

4.0
4.7

2.0
2.15

Speed/rotational speed of the left drive
with ECR: v(ECR) [m/s]×1000
with ECG: v(ECG) [rpm]×10

 

 

 

5.0
4.7

3

Int

LeftMDRSpeed

6.0
6.7

3.0
3.15

Speed/rotational speed of the right drive
with ECR: v(ECR) [m/s]×1000
with ECG: v(ECG) [rpm]×10

 

 

 

7.0
7.7

4

Int

ReleaseControlUpstream

8.0
8.7

4.0
4.15

Used to release material being conveyed that is accumulated in the upstream zone of the fieldbus controller. The Release command is dominant in relation to the Accumulate command.
Flank
Flank control. The values in this process data word can be selected freely. The control is activated as soon as a value is changed.
Example:
4-->5 = Release
5-->6 = Release

 

 

 

9.0
9.7

 

5

Int

ReleaseControlDownstream

10.0
10.7

5.0
5.15

Used to release material being conveyed that is accumulated in the downstream zone of the fieldbus controller. The Release command is dominant in relation to the Accumulate command.
Flank
Flank control. The values in this process data word can be selected freely. The control is activated as soon as a value is changed.
Example:
4-->5 = Release
5-->6 = Release

 

 

 

11.0
11.7

 

6

Word

InductControlState

12.0
12.7

6.0
6.15

Upstream Wakeup: Wakeup of the upstream zone when the material being conveyed is taken over by a system section that is not controlled with ECDriveS®.
Value 0x04: Enabling of upstream zone
Value 0x01: Stop of upstream zone

 

 

 

13.0
13.7

 

7

Word

DischargeControlState

14.0
14.7

7.0
7.15

Downstream Lane Full: Control of the downstream zone when the material being conveyed is taken over by a system section that is not controlled with ECDriveS®.
Value 0x05: Jam product downstream
Value 0x01: Release product downstream

 

 

 

15.0
15.7

 

8

Word

ClearMotorError

16.0
16.7

8.0
8.15

Error reset
Value 0x01: Reset
Value 0x00: Clear bits

 

 

 

17.0
17.7

 

9

Word

Res.

18.0
18.7

9.0
9.15

 

 

 

 

19.0
19.7

 

10

Word

Res.

20.0
20.7

10.0
10.15

 

 

 

 

21.0
21.7

 

11

Word

JamClearUpstream

22.0
22.7

11.0
11.15

Manual clearing of the jam error via PLC
Edge 0-->1: Clearing of the jam error

 

 

 

23.0
23.7

 

12

Word

JamClearDownstream

24.0
24.7

12.0
12.15

Manual clearing of the jam error via PLC
Edge 0-->1: Clearing of the jam error

 

 

 

25.0
25.7

 

13

Word

GlobalDirectionControlUpstream

26.0
26.7

13.0
13.15

Control of the change in the direction of flow and accumulation command for fieldbus controllers in the upstream zone.
Low-Byte Values
Value 0x00: Function deactivated
Value 0x01: Accumulate group/individual module

Value 0x0B: Reset to configured direction of flow
Value 0x0A: Invert the direction of flow

 

 

 

27.0
27.7

Number of fieldbus controllers whose settings are set in LowByte.

HighByte
Example:
Activate accumulation for all fieldbus controllers: 0x0001
Activate accumulation for 3 fieldbus controllers: 0x0301

14

Word

GlobalDirectionControlDownstream

28.0
28.7

14.0
14.15

Control of the change in the direction of flow and accumulation command for fieldbus controllers in the downstream zone.
Low-Byte Values
Value 0x00: Function deactivated
Value 0x01: Accumulate group/individual module
Value 0x0B: Reset to configured direction of flow
Value 0x0A: Invert the direction of flow

 

 

 

29.0
29.7

Number of fieldbus controllers whose settings are set in LowByte.
HighByte
Example:
Activate accumulation for all fieldbus controllers: 0x0001
Activate accumulation for 3 fieldbus controllers: 0x0301