Input data "4PDW PLC mode"

Process data word [PI]

Data type

Designation

Bytewise
notation
[byte.bit]

Wordwise
notation
[word.bit]

Description

0

Struct Bool

LeftSideStatus

0.0

0.0

Overheat: Overtemperature fault The temperature of the left motor roller exceeded 105 °C

 

Bool

 

0.1

0.1

MaxTorque: Motor at current limit

 

Bool

 

0.2

0.2

ShortCircuit: Motor short circuit. There is a short circuit in the left motor roller

 

Bool

 

0.3

0.3

MDRNotConnected: No motor is connected to the left motor port

 

Bool

 

0.4

0.4

Overload: Overload detected. Speed lowered to <10% of the setpoint speed due to the overload

 

Bool

 

0.5

0.5

Stalled: Motor blockade detected

 

Bool

 

0.6

0.6

MDRBadHall: Hall sensor fault.

 

Bool

 

0.7

0.7

LeftMDRAnyError

 

Bool

 

1.0

0.8

MDRStatus1: Description of the 2-bit coded statuses

 

Bool

 

1.1

0.9

MDRStatus2: Description of the 2-bit coded statuses

 

Bool

 

1.2

0.10

Heartbeat

 

Bool

 

1.3

0.11

LeftPin2: Status of the left sensor port (Pin2)

 

Bool

 

1.4

0.12

LeftPin4: Status of the right sensor port (Pin4)

 

Bool

 

1.5

0.13

LeftSensorDetect: If this bit is TRUE, a sensor was detected on the left sensor port (PIN4)

 

Bool

 

1.6

0.14

OverVoltage: Overvoltage fault

 

Bool

 

1.7

0.15

LowVoltage: Undervoltage fault

1

Struct Bool

RightSideStatus

2.0

1.0

Overheat: Overtemperature fault The temperature of the right motor roller exceeded 105 °C

 

Bool

 

2.1

1.1

MaxTorque: Motor at current limit

 

Bool

 

2.2

1.2

ShortCircuit: Motor short circuit. There is a short circuit in the right motor roller

 

Bool

 

2.3

1.3

MDRNotConnected: No motor is connected to the right motor port

 

Bool

 

2.4

1.4

Overload: Overload detected. Speed lowered to <10% of the setpoint speed due to the overload

 

Bool

 

2.5

1.5

Stalled: Motor blockade detected

 

Bool

 

2.6

1.6

MDRBadHall: Hall sensor fault.

 

Bool

 

2.7

1.7

LeftMDRAnyError

 

Bool

 

3.0

1.8

MDRStatus1: Description of the 2-bit coded statuses

 

Bool

 

3.1

1.9

MDRStatus2: Description of the 2-bit coded statuses

 

Bool

 

3.2

1.10

Heartbeat

 

Bool

 

3.3

1.11

RightPin2: Status of the left sensor port (Pin2)

 

Bool

 

3.4

1.12

RightPin4: Status of the right sensor port (Pin4)

 

Bool

 

3.5

1.13

RightSensorDetect: If this bit is TRUE, a sensor was detected on the left sensor port (PIN4)

 

Bool

 

3.6

1.14

OverVoltage: Overvoltage fault

 

Bool

 

3.7

1.15

LowVoltage: Undervoltage fault

2

Word

IW1

4

2

Input word is configurable

 

 

 

5

 

 

3

Word

IW2

6

3

Input word is configurable

 

 

 

7