Output data "4PDW PLC mode"
Process data word [PO] | Data type | Designation | Bytewise | Wordwise | Description |
|---|---|---|---|---|---|
0 | Struct Bool | Control | 0.0 | 0.0 | LeftMDRRun: Enabling of motor, left |
| Bool |
| 0.1 | 0.1 | LeftMDRDirection: Changeover of direction of rotation |
| Bool |
| 0.2 | 0.2 | RightMDRRun: Enabling of motor, right |
| Bool |
| 0.3 | 0.3 | RightMDRDirection: Changeover of direction of rotation |
| Bool |
| 0.4 | 0.4 | LeftPin2SetOutput: Changeover of the left sensor port PIN2 as a digital output |
| Bool |
| 0.5 | 0.5 | LeftPin2Drive: Set/reset left sensor port digital output PIN2 |
| Bool |
| 0.6 | 0.6 | RightPin2SetOutput: Changeover of the left sensor port PIN2 as a digital output |
| Bool |
| 0.7 | 0.7 | RightPin2Drive: Set/reset right sensor port digital output PIN2 |
| Bool |
| 1.0 | 0.8 | ClearMDRError: Fault reset |
| Bool |
| 1.1 | 0.9 | LeftPin2Polarity: Inversion of left sensor port PIN2 |
| Bool |
| 1.2 | 0.10 | RightPin2Polarity: Inversion of right sensor port PIN2 |
| Bool |
| 1.3 | 0.11 | LeftPin4Polarity: Inversion of left sensor port PIN4 |
| Bool |
| 1.4 | 0.12 | RightPin4Polarity: Inversion of right sensor port PIN4 |
| Bool |
| 1.5 | 0.13 | Res. |
| Bool |
| 1.6 | 0.14 | Res. |
| Bool |
| 1.7 | 0.15 | Res. |
1 | Word | LeftMDRSpeed | 2 | 1 | Speed/rotational speed of the left drive |
|
|
| 3 | ||
2 | Word | RightMDRSpeed | 4 | 2 | Speed/rotational speed of the right drive |
|
|
| 5 | ||
3 | Word | QW3 | 6 | 3 | Output word is configurable |
|
|
| 7 |