Input data "reduced ZPA mode"
Process data word [PI] | Data type | Designation | Bytewise | Wordwise | Description |
|---|---|---|---|---|---|
0 | Byte | StateUpstreamZoneInverse | 0.0 | 0.0 | Status of the upstream zone of the fieldbus controller in ZPA mode with inverted direction of flow (current direction of flow ≠ configured direction of flow). Description of the transfered data corresponds to 1 byte (StateUpstreamZone) |
| Byte | StateUpstreamZone | 1.0 | 0.8 | Status of the upstream zone of the fieldbus controller in ZPA mode: |
1 | Byte | StateDownstreamZoneInverse | 2.0 | 1.0 | Status of the downstream zone of the fieldbus controller in ZPA mode with inverted direction of flow (current direction of flow ≠ configured direction of flow). Description of the transfered data corresponds to 1 byte (StateDownstreamZone) |
| Byte | StateDownstreamZone | 3.0 | 1.8 | Status of the downstream zone of the fieldbus controller in ZPA mode: |
2 | Int | ArrivalCounterUpstreamZone | 4.0 | 2.0 | This process data word is increased every time that new material being conveyed arrives in the upstream zone. The overflow takes place when the value 65535 is reached. The counter is reset to 0 |
|
|
| 5.0 |
| |
3 | Int | DisarrivalCounterUpstreamZone | 6.0 | 3.0 | This process data word is increased every time that material being conveyed leaves the upstream zone. The overflow takes place when the value 65535 is reached. The counter is reset to 0 |
|
|
| 7.0 |
| |
4 | Int | ArrivalCounterDownstreamZone | 8.0 | 4.0 | This process data word is increased every time that new material being conveyed arrives in the downstream zone. When the value 65535 is reached, the transfer is performed and the counter is reset to 0 |
|
|
| 9.0 |
| |
5 | Int | DisarrivalCounterDownstreamZone | 10.0 | 5.0 | This process data word is increased every time that material being conveyed leaves the downstream zone. The overflow takes place when the value 65535 is reached. The counter is reset to 0 |
|
|
| 11.0 |
| |
6 | Struct Bool | Diagnostic | 12.0 | 6.0 | LeftMDR_Overheat: Overtemperature fault in left motor roller |
| Bool |
| 12.1 | 6.1 | LeftMDR_MaxTorque: Motor at current limit |
| Bool |
| 12.2 | 6.2 | LeftMDR_Short: Motor short circuit |
| Bool |
| 12.3 | 6.3 | LeftMDR_MDR_NotConn: No motor is connected to the motor port |
| Bool |
| 12.4 | 6.4 | LeftMDR_Overload: Overload detected |
| Bool |
| 12.5 | 6.5 | LeftMDR_Stalled: Motor blockade detected |
| Bool |
| 12.6 | 6.6 | LeftMDR_BadHall: Hall sensor fault |
| Bool |
| 12.7 | 6.7 | LeftMDR_NotUsed: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation |
| Bool |
| 13.0 | 6.8 | Res. |
| Bool |
| 13.1 | 6.9 | Res. |
| Bool |
| 13.2 | 6.10 | OverVoltage: Overvoltage error, left DC-AC inverter |
| Bool |
| 13.3 | 6.11 | LeftMDR_AnyErr: Global error bit, left motor roller. Bits 0 – 10 indicate specific error |
| Bool |
| 13.4 | 6.12 | ConnectionsNotOK: Faulty Ethernet connection |
| Bool |
| 13.5 | 6.13 | UpstreamJamErr: Jam error in upstream zone |
| Bool |
| 13.6 | 6.14 | LeftSensLowGain: Error in the left sensor |
| Bool |
| 13.7 | 6.15 | LowVoltage: Undervoltage error (supply voltage < 18 V) |
7 | Struct Bool |
| 14.0 | 7.0 | RightMDR_Overheat: Overtemperature error in the right motor roller |
| Bool |
| 14.1 | 7.1 | RightMDR_MaxTorque: Motor at current limit |
| Bool |
| 14.2 | 7.2 | RightMDR_Short: Motor short circuit |
| Bool |
| 14.3 | 7.3 | RightMDR_MDR_NotConn: No motor is connected to the motor port |
| Bool |
| 14.4 | 7.4 | RightMDR_Overload: Overload detected |
| Bool |
| 14.5 | 7.5 | RightMDR_Stalled: Motor blockade detected |
| Bool |
| 14.6 | 7.6 | RightMDR_BadHall: Hall sensor fault. |
| Bool |
| 14.7 | 7.7 | RightMDR_NotUsed: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation |
| Bool |
| 15.0 | 7.8 | Res. |
| Bool |
| 15.1 | 7.9 | Res. |
| Bool |
| 15.2 | 7.10 | OverVoltage: Overvoltage error on right DC-AC inverter |
| Bool |
| 15.3 | 7.11 | RightMDR_AnyErr: Global error bit, right motor roller. Bits 0 – 10 indicate specific error |
| Bool |
| 15.4 | 7.12 | Res. |
| Bool |
| 15.5 | 7.13 | DownstreamJamErr: Jam error in downstream zone |
| Bool |
| 15.6 | 7.14 | RightSensLowGain: Error in the right sensor |
| Bool |
| 15.7 | 7.15 | LowVoltage1: Undervoltage error (supply voltage < 18 V) |
8 | Int | ReleaseCounterUpstreamZone | 16.0 | 8.0 | Release of the counter of the upstream zone. Reflects the value in ReleaseControlUpstream |
|
|
| 17.0 | ||
9 | Int | ReleaseCounterDownstreamZone | 18.0 | 9.0 | Release of the counter of the upstream zone. Reflects the value in ReleaseControlDownstream |
|
|
| 19.0 | ||
10 | Struct | AllSensors | 20.0 | 10.0 | Res. |
| Bool |
| 20.7 | 10.7 | Heartbeat |
| Bool |
| 21.0 | 10.8 | LeftPin2: Status of the left sensor port (Pin2) |
| Bool |
| 21.1 | 10.9 | Res. |
| Bool |
| 21.2 | 10.10 | RightPin2: Status of the right sensor port (Pin2) |
| Bool |
| 21.3 | 10.11 | Res. |
| Bool |
| 21.4 | 10.12 | LeftPin4: Status of the left zone sensor port (Pin4) |
| Bool |
| 21.5 | 10.13 | Res. |
| Bool |
| 21.6 | 10.14 | RightPin4: Status of the right zone sensor port (Pin4) |
| Bool |
| 21.7 | 10.15 | Res. |