Brakemotor cables ../SB.. for /BK and /BZD brakes

 

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/size

Cable cross section

Connector type/size

Part number

Brakemotor cableThe cable contains 3 cores but only 2 cores are used. for BK.. and BZ..D brakes

SB1 / M23

SpeedTec

4 × 1.5 mm2 +

3 × 1 mm2

Open end

28125207

28125215

4 × 2.5 mm2 +

3 × 1 mm2

28125223

28125231

4 × 4 mm2  +

3 × 1 mm2

28125258

28125266

SBB / M40

SpeedTec

4 × 6 mm2 +

3 × 2.5 mm1

28125274

28125282

4 × 10 mm2 +

3 × 2.5 mm1

28125290

28125304

4 × 16 mm2 +

3 × 2.5 mm1

28125312

28125320