Motor extension cables ../SM..

 

Motor side

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/size

Cable cross section

Connector type/size

Part number

Motor extension cable

SM1 / M23

SpeedTec

4 × 1.5 mm2

SM1 / M23

SpeedTec

–

28125142

4 × 2.5 mm2

–

28125150

4 × 4 mm2

–

28125169

SMB / M40

SpeedTec

4 × 6 mm2

SMB / M40

SpeedTec

–

28125177

4 × 10 mm2

–

28125185

4 × 16 mm2

–

28125193