MWA21A

Option | MWA21A |
|---|---|
Part number | 08230064 |
Function | Setpoint converter |
Input voltage | DC 24 V ±25% |
Current demand | approx. 70 mA |
Serial interfacewith integrated terminating resistor | RS485 for connecting max. 31 MOVIMOT® inverters (max. 200 m) max. 9600 Baud Unidirectional communication Cycle time: 100 ms |
Analog input | 0 – 10 V/2 – 10 V, Ri ≈ 12 kΩ 0 – 20 mA/4 – 20 mA, Ri ≈ 22 Ω |
Setpoint resolution | 8 bits (± 1 bits) |
Signal level | +13 – +30 V = "1" -3 – +5 V = "0" |
Degree of protection | IP20 |
Ambient temperature | -15 to +60 °C |
Storage temperature | -25 – +85 °C |
