Forced cooling fan V
|
Option |
V forced cooling fan | ||||
|---|---|---|---|---|---|
|
for motor size DR.. |
71 |
80 |
90 |
100 |
112/132 |
|
Input voltage |
DC 24 V | ||||
|
Current consumption |
0.35 A |
0.5 A |
0.75 A |
0.75/ 1.1 A |
1.64 A |
|
Power demand |
10 W |
12 W |
14 W |
14/19 W |
29 W |
|
Air discharge rate |
60 m3/h |
170 m3/h |
210 m3/h |
295 m3/h | |
|
Connection |
Terminal strip | ||||
|
Max. cable cross section |
3 x 1.5 mm2 | ||||
|
Cable gland |
M16 x 1.5 | ||||
|
Degree of protection |
IP66 | ||||
|
Ambient temperature |
–20 – +60°C | ||||