MBG11A and MLG..A keypad
INFORMATION

For notes on startup with options MBG11A or MLG..A, refer to chapter Startup with options MBG11A or MLG..A.
The following MOVIMOT® functions can be executed with the MBG11A and MBG..A keypads:
Function | Explanation | |
|---|---|---|
Display | Negative display value, for example Positive display value, e.g. The displayed value refers to the speed set at setpoint potentiometer f1. Example: Display "50" = 50% of the speed set at the setpoint potentiometer. If the display is "0," the drive is rotating at fmin. | |
Increase the speed. | For CW rotation: | For CCW rotation: |
Reducing the speed. | For CW rotation: | For CCW rotation: |
Stop MOVIMOT® drive. | Simultaneously pressing the keys: | |
Start MOVIMOT® drive. |
After enable, the MOVIMOT® drive accelerates to the value and direction of rotation saved last. | |
Changing the direction of rotation from CW to CCW | 1. 2. Press | |
Changing the direction of rotation from CCW to CW | 1. 2. Press | |
Memory function | When the supply system is switched off and then on again, the value set last is saved if the 24 V supply has been present for at least 4 seconds after the last setpoint change. | |
= CCW rotation
= CW rotation 

Display = 
