Parameter 620
Function of the signal relay K1

WARNING

Risk of injury if the drive starts up unexpectedly when the signal relay K1 is used for controlling the brake.
Severe or fatal injuries
- If you are using the signal relay K1 to control the brake, the parameter P620 must be set to 5 "Brake released".
- Before using the signal relay K1 for controlling the brake, check the parameter setting.
Use this parameter to select the function of the signal relay K1.
|
Effect at |
"0" signal |
"1" signal |
|---|---|---|
|
0: No function |
– |
– |
|
2: Ready |
Not ready |
Ready |
|
3: Output stage on |
Device inhibited |
Unit is enabled. |
|
4: Rotating field on |
No rotating field There may still be dangerous voltages present on the MOVIMOT® inverter output side. |
Rotating field |
|
5: Brake released |
Brake applied |
Brake released |
|
6: Brake applied |
Brake released |
Brake applied |