Telegram structure

WARNING

Danger of fatal injury due to uncontrolled operation.
Timeout monitoring is not performed when "acyclic" telegrams (type = "acyclic") are transferred. If the bus connection is interrupted, the drive can continue to run uncontrollably.
  • Run the bus connection between master and MOVIMOT® inverter only with "cyclical" transmission.

The following figure shows the message structure between the RS485 master and the MOVIMOT® inverter:

Idle

=

Idle period of at least 3.44 ms

SD1

=

Start delimiter 1: Master → MOVIMOT®: 02hex

SD2

=

Start delimiter 2: MOVIMOT® → Master: 1Dhex

ADR

=

Address 1 – 15

Group address 101 – 115

254 = Point-to-point

255 = Broadcast

TYPE

=

Payload data type

PDU

=

Payload data

BCC

=

Block Check Character: XOR of all bytes

INFORMATION

When "cyclic" messages (type = "cyclic") are sent, the MOVIMOT® inverter expects the next bus activity after a maximum time of 1 second (master protocol). If the MOVIMOT® inverter does not detect this bus activity, the MOVIMOT® inverter automatically stops the drive (timeout monitoring).