Binary control functions
In binary control, you can release the brake by setting the signal at terminal f1/f2 X6:7,8 subject to the following preconditions:
Terminal state | Enable | Fault status | Brake function | ||
|---|---|---|---|---|---|
R | L | f1/f2 | |||
"1" | "0" | "0" | Device | No device fault | The MOVIMOT® inverter controls the brake. Setpoint f1 |
"1" | "0" | "1" | Device | No device fault | The MOVIMOT® inverter controls the brake. Setpoint f2 |
"1" | "1" | "0" | Unit not enabled | No device fault | Brake is applied. |
"1" | "1" | "1" | Unit not enabled | No device fault | Brake is applied. |
"0" | "0" | "1" | Device not enabled | No device fault | Brake is released for manual movement.In "Expert" mode the parameter P600 (terminal configuration) must be set to "0" (default) => "setpoint changeover, CCW/stop, CW/stop". |
All states possible | Unit not enabled | Device fault | Brake is applied. | ||