Binary control via safe outputs

MOVIMOT® with binary control (control via terminals):

Terminal assignment (clockwise rotation, counterclockwise rotation, setpoint changeover):

Observe the correct connection of "24V" and "⊥" and verify by testing!

[1]

Line connection

[3]

Safety contact "24V"

[2]

Safe I/O peripheral system

[4]

Safety contact "⊥"

[5]

Safe 2-pole switching output
(relay or electronic switch)

  • You can connect the control signals "R", "L", "f1/f2" as single-pole connections. Supply the switching element from the safety-related 24 V supply.
  • The maximum cable length of 100 m between MOVIMOT® and safe PLC is only permitted if all signals for direction of rotation and setpoint selection are routed in a shielded cable. If you distribute the signals over 2 shielded cables, the permitted cable length is reduced to half (= 50 m).