Installation requirements
- Use only hybrid cables from SEW‑EURODRIVE to connect the M.Z.6. field distributor to the MOVIMOT® drive.
- To connect the M.Z.7., M.Z.8, or M.Z.9. field distributors or MOVIFIT® MC to the motor, SEW‑EURODRIVE recommends using the specifically designed, prefabricated hybrid cables by SEW‑EURODRIVE.
- To connect the MOVIMOT® inverter to the motor (mounting close to the motor), SEW‑EURODRIVE recommends using the specifically designed prefabricated hybrid cable by SEW‑EURODRIVE.
- Hybrid cables by SEW‑EURODRIVE must not be shortened. Use these hybrid cables with the original cable lengths and the prefabricated connectors. Make sure that the connection is correct.
- Supply system cables and the safety-related control cables must be routed separately (exception: hybrid cables by SEW‑EURODRIVE).
- Tie all cores with the same voltage level (e.g. L1 – L3) directly at the terminal using a cable tie.
- The line length between the safety controller and MOVIMOT® must not exceed 100 m.
- The wiring must comply with EN 60204-1.
- Route the safety-related control cables in compliance with EMC requirements.
- Outside an electrical installation space: Shielded cables must be routed permanently (fixed) and protected against external damage, or take other equivalent measures.
- Inside an installation space: You may route single conductors.
- Do not use the safety-related 24 V supply voltage for feedback.
- The terminals K1a and K1b must not be used.
- Make sure that no parasitic voltages can be generated in the safety-related control cables.
- You must strictly adhere to the values specified for the safety components when designing the safety circuits.
- Only the voltage for the safety-related 24 V supply is permitted for connecting the direction of rotation signals and setpoint changeover (terminals "R", "L", "f1/f2").
- Connect the shielding of the safety-related 24 V supply cable to the housing on both sides.
- For all 24 V supply voltages of the MOVIMOT® inverter, the field distributor and all devices on the fieldbus, only voltage sources with safe disconnection (SELV/PELV) in accordance with EN 60204‑1 and EN 61131‑2 are permitted.
- In addition, in case of a single fault, the voltage between the outputs or between any output and grounded parts must not exceed 60 V DC.
- When planning the installation, observe the technical data of MOVIMOT® MM..D.
- Observe the following when installing option MBG11A or MWA21A:
- Do not connect any other field unit (e.g. PLC) to the RS485 interface.
- Use safety-related 24 V supply voltage.
- Ensure a protected routing of the connected cables.
- Install the field distributor in such a way that at least the IP 54 degree of protection is ensured. Do not make any changes to the field distributor that diminish the degree of protection.