Electronics data
|
Electronics data |
Terminal | ||
|---|---|---|---|
|
External electronics supply |
24 V X6:1, 2, 3 |
V = +24 V ± 25%, EN 61131-2, residual ripple max. 13% | |
|
IE ≤ 250 mA (typically 120 mA at 24 V) | |||
|
Input capacitance 120 µF | |||
|
Three digital inputs |
Isolated via optocoupler; PLC compatible (EN 61131-2) Ri ≈ 3.0 kΩ, IE ≈ 10 mA, sampling cycle ≤ 5 ms | ||
|
Signal level |
+13 – +30 V |
= "1" = Contact closed | |
|
-3 – +5 V |
= "0" = Contact open | ||
|
Control functions |
R X6:11, 12 |
CW/Stop | |
|
L X6:9, 10 |
CCW/Stop | ||
|
f1/f2 X6:7, 8 |
"0" = setpoint 1 "1 = setpoint 2 | ||
|
Output relay Contact information |
K1a X5:25, 26 |
Response time ≤ 15 ms DC 24 V/0.6 A/DC 12 according to IEC 60947-5-1 | |
|
K1b X5:27, 28 | |||
|
Signaling function |
NO contact for ready signal |
Contact closed:
| |
|
Serial interface |
RS+ X5:29, 30 |
RS485 | |
|
RS- X5:31, 32 | |||
