MOVIMOT® MM..D - MM11 - 22D-..3-00
Model identifier |
| MOVIMOT® MM..D | ||
|---|---|---|---|---|
Type |
| MM11 - 22D-..3-00 | ||
Performance class |
| 11 | 15 | 22 |
(1) Power loss in % of the apparent output power | 0;25 | 1.19 | 1.12 | 1.12 |
0;50 | 1.48 | 1.39 | 1.39 | |
0;100 | 2.20 | 2.04 | 2.08 | |
50;25 | 1.26 | 1.19 | 1.19 | |
50;50 | 1.62 | 1.53 | 1.54 | |
50;100 | 2.48 | 2.33 | 2.37 | |
90;50 | 1.75 | 1.67 | 1.68 | |
90;100 | 2.74 | 2.62 | 2.67 | |
(1) Power loss in standby | W | 3.0 | 3.0 | 3.0 |
% | 0.1 | 0.1 | 0.1 | |
(2) Efficiency level according to IEC 61800‑9‑2 |
| IE2 | ||
(3) Manufacturer |
| SEW-EURODRIVE GmbH & Co KG RG Mannheim, HRB 230207 D-76646 Bruchsal | ||
(5) Apparent output power | kVA | 2.19 | 2.91 | 3.47 |
(6) Indicative motor rated power output | kW | 1.10 | 1.50 | 2.20 |
(7) Rated output current | A | 5.50 | 7.30 | 8.70 |
(8) Maximum operating temperature | °C | 40 | ||
(9) Rated supply frequency | Hz | 50 – 60 ±10%
| ||
(10) Range of rated supply voltage | V | 3 × 200 – 240 ±10%
| ||