MOVIMOT® MM..D - MM03 - 07D-..3-00
Model identifier |
| MOVIMOT® MM..D | ||
|---|---|---|---|---|
Type |
| MM03 - 07D-..3-00 | ||
Performance class |
| 03 | 05 | 07 |
(1) Power loss in % of the apparent output power | 0;25 | 2.21 | 2.01 | 1.50 |
0;50 | 2.24 | 2.04 | 1.73 | |
0;100 | 2.59 | 2.42 | 2.32 | |
50;25 | 2.30 | 2.10 | 1.57 | |
50;50 | 2.38 | 2.19 | 1.88 | |
50;100 | 2.85 | 2.68 | 2.62 | |
90;50 | 2.50 | 2.31 | 2.02 | |
90;100 | 3.08 | 2.93 | 2.91 | |
(1) Power loss in standby | W | 3.0 | 3.0 | 3.0 |
% | 0.3 | 0.2 | 0.2 | |
(2) Efficiency level according to IEC 61800‑9‑2 |
| IE2 | ||
(3) Manufacturer |
| SEW-EURODRIVE GmbH & Co KG RG Mannheim, HRB 230207 D-76646 Bruchsal | ||
(5) Apparent output power | kVA | 1.00 | 1.27 | 1.59 |
(6) Indicative motor rated power output | kW | 0.37 | 0.55 | 0.75 |
(7) Rated output current | A | 2.50 | 3.20 | 4.00 |
(8) Maximum operating temperature | °C | 40 | ||
(9) Rated supply frequency | Hz | 50 – 60 ±10%
| ||
(10) Range of rated supply voltage | V | 3 × 200 – 240 ±10%
| ||