MOVIGEAR® classic motor series

Motor series

Motor protection

DIP switch S3

Temperature sensor type

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/5

S3/6

0

1

1

0

No temperature sensor

0

0

PK (PT1000)

1

0

TFMOVIGEAR® classic is available only with PK temperature sensor (PT1000).

0

1

TH 1)

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1MOVIGEAR® classic is not available with brake. DIP switch S3/1 is ignored.

S3/2

S3/3

S3/4

Motor power

MGF..-1-..C

–

0

 

0020

2.0 A

☆

0

0

0

Adjusted

△

1

0025

2.5 A

☆

0

1

0

1 stage smaller

△

1

0032

3.2 A

☆

0

0

1

2 stages smaller

△

1

0040

4.0 A

☆

0

1

1

3 stages smaller

△

1

MGF..-2-..C

 

–

 

0

 

0025

2.5 A

☆

0

0

0

Adjusted

△

1

0032

 

3.2 A

 

☆

0

0

0

Adjusted

△

1

0040

 

4.0 A

 

☆

0

1

0

1 stage smaller

△

1

0055

 

5.5 A

 

☆

0

0

1

2 stages smaller

△

1

MGF..-4-..C

 

–

 

0

 

0040

4.0 A

☆

0

0

0

Adjusted

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

△

1

MGF..-4-..C/XT

 

–

 

0

 

0055

5.5 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad.