Motor series CM3C, 2000 min-1

Motor series CM3C, nN = 2000 min-1

400 V, 133 Hz

Motor protection

DIP switch S3

Temperature sensor type

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/5

S3/6

1

1

1

0

No temperature sensor

0

0

PK (PT1000)

1

0

TFCM3C.. is available only with PK temperature sensor (PT1000).

0

1

TH 1)

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

CM3C71SThe motor parameters are included in the standard memory module of status 0400 or higher.

BZ1/230 V

––0

0020

2.0 A

☆

0

0

0

AdjustedThe inverter output voltage is lower than the nominal motor current. Check the capacity utilization of the motor/frequency inverter combination.

△

1

0025

2.5 A

☆

0

0

0

Adjusted2)

△

1

0032

3.2 A

☆

0

0

0

Adjusted2)

△

1

0040

4.0 A

☆

0

0

0

Adjusted

BZ1/400 V

1

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

△

1

0070

7.0 A

☆

0

0

1

2 stages smaller

△

1

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

CM3C71MThe motor parameters are included in the standard memory module of status 0400 or higher.

BZ1/230 V

––0

0055

5.5 A

☆

0

0

0

Adjusted

△

1

0070

7.0 A

☆

0

1

0

1 stage smaller

△

1

0095

9.5 A

☆

0

0

1

2 stages smaller

BZ1/400 V

1

△

1

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

0160

16.0 A

☆

0

△

1

CM3C80SThe motor parameters are included in the standard memory module of status 0400 or higher.

BZ3/230 V

0

 

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

0

Adjusted

△

1

0095

9.5 A

☆

0

1

0

1 stage smaller

BZ3/400 V

1

△

1

0125

12.5 A

☆

0

0

1

2 stages smaller

△

1

0160

16.0 A

☆

0

1

1

3 stages smaller

△

1

CM3C80MThe motor parameters are included in the standard memory module of status 0400 or higher.

BZ3/230 V

0

 

0095

9.5 A

☆

0

0

0

Adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

BZ3/400 V

1

△

1

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

CM3C100MThe motor parameters are included in the standard memory module of status 0400 or higher.

BZ5/230 V

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

Adjusted2)

BZ5/400 V

1

△

1

0160

16.0 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad.