DR2S.. motor series, 4-pole

DR2S.. motor series, 4-pole

230/400 V, 50 Hz

266/460 V, 60 Hz

Wide-range voltage, 50/60 Hz

DIP switch S3

DIP switch S3

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/7

S3/8

S3/9

S3/10

S3/7

S3/8

S3/9

S3/10

1

1

0

0

0

0

1

0

1

0

1

0

Motor protection

Temperature sensor type

DIP switch S3

S3/5

S3/6

Thermal protection model without temperature sensor The function is active in status 0300 or higher for the motor data of the memory module. Temperature protection is not active for lower states.

0

0

PK (PT1000)

1

0

TF

0

1

TH

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

DR2S63M4

BE03/230 V

 

0

 

0020

2.0 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0025

2.5 A

☆

0

1

1

3 stages smaller

BE03/230 V

 

1

 

△

1

0

1

2 stages smaller

0032

3.2 A

☆

0

△

1

1

1

3 stages smaller

DR2S71MS4

BE05/230 V

 

0

 

0020

2.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0025

2.5 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0032

3.2 A

☆

0

1

1

3 stages smaller

BE1/230 V

 

1

 

△

1

0

1

2 stages smaller

0040

4.0 A

☆

0

△

1

1

1

3 stages smaller

0055

5.5 A

☆

0

△

1

DR2S71M4

BE1/230 V

 

0

 

0020

2.0 A

☆

0

0

0

Adjusted

△

1

0025

2.5 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0032

3.2 A

☆

0

0

1

2 stages smaller

BE05/230 V

 

1

 

△

1

1

0

1 stage smaller

0040

4.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0055

5.5 A

☆

0

△

1

1

1

3 stages smaller

DR2S80MK4

BE1/230 V

 

0

 

0020

2.0 A

☆

0

△

1

0025

2.5 A

☆

0

0

0

Adjusted

△

1

0032

3.2 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0040

4.0 A

☆

0

0

1

2 stages smaller

BE05/230 V

 

1

 

△

1

1

0

1 stage smaller

0055

5.5 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0070

7.0 A

☆

0

△

1

1

1

3 stages smaller

0095

9.5 A

☆

0

△

1

DR2S80M4

BE2/230 V

 

0

 

0032

3.2 A

☆

0

0

0

Adjusted

△

1

0040

4.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0055

5.5 A

☆

0

0

1

2 stages smaller

BE1/230 V

 

1

 

△

1

1

0

1 stage smaller

0070

7.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0095

9.5 A

☆

0

△

1

1

1

3 stages smaller

DR2S90S4The motor parameters are included in the standard memory module of status 0600 or higher.

BE2/230 V

 

0

 

0040

4.0 A

☆

0

0

0

Adjusted

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0070

7.0 A

☆

0

0

1

2 stages smaller

BE1/230 V

 

1

 

△

1

1

0

1 stage smaller

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0125

12.5 A

☆

0

△

1

1

1

3 stages smaller

DR2S90L4The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0055

5.5 A

☆

0

0

0

Adjusted

△

1

0070

7.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0095

9.5 A

☆

0

0

1

2 stages smaller

BE2/230 V

 

1

 

△

1

1

0

1 stage smaller

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

1

0

2 stages smaller

0160

16.0 A

☆

0

△

1

1

1

3 stages smaller

DR2S100LS4The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

0

Adjusted

△

1

0095

9.5 A

☆

0

1

0

1 stage smaller

BE2/230 V

 

1

 

△

1

0

0

Adjusted

0125

12.5 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0160

16.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

DR2S100L4The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0095

9.5 A

☆

0

0

0

Adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

BE2/230 V

 

1

 

△

1

0

0

Adjusted

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

DR2S112M4The motor parameters are included in the standard memory module of status 0600 or higher.

BE11/230 V

 

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

Adjusted

BE5/230 V

 

1

 

△

1

0160

16.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

DR2S132S4The motor parameters are included in the standard memory module of status 0600 or higher.

BE11/230 V

 

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

BE5/230 V

 

1

 

△

1

0160

16.0 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad.