DRN.. motor series, 4-pole

DRN.. motor series, 4-pole

230/400 V, 50 Hz

266/460 V, 60 Hz

Wide-range voltage, 50/60 Hz

DIP switch S3

DIP switch S3

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/7

S3/8

S3/9

S3/10

S3/7

S3/8

S3/9

S3/10

0

0

0

0

1

0

0

0

0

1

0

0

Motor protection

Temperature sensor type

DIP switch S3

S3/5

S3/6

Thermal protection model without temperature sensorThe function is active as of status 0300 of the motor data of the memory module. Temperature protection is not active for motor data in the memory module with status < 0300.

0

0

PK (PT1000)

1

0

TF

0

1

TH

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

DRN71MS4

BE03/230 V

0

0020

2.0 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0025

2.5 A

☆

0

1

1

3 stages smaller

BE05/230 V

△

1

0

1

2 stages smaller

0032

3.2 A

☆

0

△

1

1

1

3 stages smaller

DRN71M4

BE05/230 V

 

0

0020

2.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

Adjusted

0025

2.5 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0032

3.2 A

☆

0

1

1

3 stages smaller

BE1/230 V

 

 

1

△

1

0

1

2 stages smaller

0040

4.0 A

☆

0

△

1

1

1

3 stages smaller

0055

5.5 A

☆

0

△

1

DRN80MK4

BE1/230 V

0

0020

2.0 A

☆

0

0

0

adjusted

△

1

0025

2.5 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

0032

3.2 A

☆

0

0

1

2 stages smaller

BE05/230 V

1

△

1

1

0

1 stage smaller

0040

4.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0055

5.5 A

☆

0

△

1

1

1

3 stages smaller

DRN80M4

BE1/230 V

0

0025

2.5 A

☆

0

0

0

adjusted

△

1

0032

3.2 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

0040

4.0 A

☆

0

0

1

2 stages smaller

BE05/230 V

1

△

1

1

0

1 stage smaller

0055

5.5 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0070

7.0 A

☆

0

△

1

1

1

3 stages smaller

DRN90S4

BE2/230 V

0

0032

3.2 A

☆

0

0

0

adjusted

△

1

0040

4.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

0055

5.5 A

☆

0

0

1

2 stages smaller

BE1/230 V

1

△

1

1

0

1 stage smaller

0070

7.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0095

9.5 A

☆

0

△

1

1

1

3 stages smaller

DRN90L4

BE2/230 V

 

0

 

0040

4.0 A

☆

0

0

0

adjusted

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

0070

7.0 A

☆

0

0

1

2 stages smaller

BE1/230 V

1

△

1

1

0

1 stage smaller

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0125

12.5 A

☆

0

△

1

1

1

3 stages smaller

DRN100LS4
(50 Hz)

DRN100LM4
(60 Hz and 50/60 Hz)

BE5/230 V

0

0055

5.5 A

☆

0

0

0

adjusted

△

1

0070

7.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

0095

9.5 A

☆

0

0

1

2 stages smaller

BE2/230 V

1

△

1

1

0

1 stage smaller

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

0160

16.0 A

☆

0

△

1

1

1

3 stages smaller

DRN100L4The motor parameters are included in the standard memory module of status 0400 or higher.

BE5/230 V

––0

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

0

adjusted

△

1

0095

9.5 A

☆

0

1

0

1 stage smaller

BE2/230 V

1

△

1

0

0

adjusted

0125

12.5 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

0160

16.0 A

☆

0

1

1

3 stages smaller

△

1

0

1

2 stages smaller

DRN112M4The motor parameters are included in the standard memory module of status 0400 or higher.

BE5/230 V

––0

0095

9.5 A

☆

0

0

0

adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

BE11/230 V

1

△

1

0

0

adjusted

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

1

0

1 stage smaller

DRN132S4The motor parameters are included in the standard memory module of status 0400 or higher.

BE11/230 V

––0

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

adjusted

BE5/230 V

1

△

1

0160

16.0 A

☆

0

1

0

1 stage smaller

△

1

0

0

adjusted

DRN132M4The motor parameters are included in the standard memory module of status 0400 or higher.

BE11/230 V

––0

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

BE20/230 V

1

△

1

0160

16.0 A

☆

0

0

0

adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad.