Type designation of MOVI‑DPS® storage units

The type designation of the MOVI-DPS® storage unit EKS...A‑......M...S..‑00 comprises the following device characteristic data:

Storage unit

MOVI-DPS® storage unit

...

Energy content (75% of the maximum energy content at nominal voltage) value in kW

A

Build status

-..

Nominal voltage:

Value × 10 V

.

Connection:

P = Parallel connection

S = Series connection

...

Nominal capacitance per cell

350 = 350 F

100 = 100 F

025 = 25 F

M

Energy storage modules

..

Number of energy storage modules on x axis (maximum 4)

.

Number of energy storage modules on y axis (maximum 3)

S

Cell monitoring = standard

.

Waste heat:

P = Passive

A = Active, with fan assembly (only for 350 F and number of energy storage modules on x axis = 3)

..-00

Connection type