Type designation of MOVI‑DPS® storage bundle

The following device characteristics can be derived from the type designation of the MOVI-DPS® storage bundle EKV...A‑..S...‑00:

Storage bundle (EKV)

MOVI-DPS® storage bundle

...

Energy content (75% of the maximum energy content at nominal voltage) value in kW

A

Build status

-..

Nominal voltage:

Value × 10 V

.

Connection type:

P = parallel connection

S = series connection

...

Nominal capacitance per cell

350 = 350 F

100 = 100 F
025 = 25 F

-00

Connection type