Digital outputs (PIN2)

Designation

Description

Conformity

EN 61131-2

Switching output

NPN

Max. total current

20 mA

Leakage current

≤ 1 μA

Internal voltage drop

50 mV

Sample rate

≤ 2 ms

Minimum input current Imin

1 mA