Ports and services ECC-DFC-.. ECDriveS® fieldbus modules
PROFINET | N/A | Ethernet | Active If no other fieldbus is active | No | Yes | No | Process data exchange |
PROFINET DCE/RPC | 34964 and dynamic from the free use range | UDP | Active If no other fieldbus is active | No | Yes | Yes | Read and write Access to all indexed variables |
LLDP | N/A | Ethernet | Active | No | Yes | Yes | Process data exchange |
MRP | N/A | Ethernet | Active If no other fieldbus is active | No | Yes | No | Process data exchange Network redundancy |
EthernetIP | TCP: 44818 UDP: 2222 | TCP or UDP | Active If no other fieldbus is active | No | Yes | No | Process data exchange |
Modbus TCP | 502 | TCP | Active | No | Yes | No | Process data exchange Reading and writing of all indexed parameters |
Discover protocol and Autoconfiguration and Replace | 55555 | UDP | Active | No | Yes | Yes | Reading and writing the address parameters and in the file system |
TFTP | 69 | UDP | Active | No | No | No | Reading from and writing to the file system |
Telnet | 23 | TCP | Active | No | No | No | Reading from and writing to the file system |
ARP | N/A | Ethernet | Active If no other fieldbus is active | No | Yes | No | Reading and writing the address parameters |
Backup protocol | 55556 and 55557 | UDP | Active | No | No | Yes | Reading from and writing to the file system |
DHCP | 67 and 68 | UDP | Active If no other fieldbus is active | No | Yes | No | Reading and writing the address parameters |
ConveyLogix | 55559 | UDP | Can be activated | No | Yes | No | Full access to all data and functions |