Technical data
Communication interface EtherCAT®/CiA402 | |
|---|---|
Power consumption | 2 W |
Automatic baud rate detection | Yes, full duplex |
Supported baud rate | 100 MBaud |
Connection | IN X30/X40 and OUT X30/X41 |
Connection technology | 2 × RJ45 |
Product code | 6hex |
Application profiles | CiA402 |
Manufacturer ID | 59hex |
Device family | MOVI‑C® |
Application protocols | EtherCAT®, SdO, FoE |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |