Input
Unit | MCX91A-....-2E3-4.. | ||||
|---|---|---|---|---|---|
Size | 0L | 3 | |||
Type | 0070 | 0093 | 0140 | 0213 | |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 200 – 240 | |||
Nominal current AC IN | A | 6.3 | 8.4 | 12.6 | 19.2 |
Line frequency fline | Hz | 50 – 60 ±5% | |||
Controlled rectifier | – | No | |||
Connection contacts X1 | – | ||||