Output

Unit

MCX91A-....-2E3-4..

Size

0L

3

Type

0070

0093

0140

0213

Output voltage Vout

V

0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage.

Motor power ASM PMot

kW

1.5

2.2

3.7

5.5

Nominal output current IN at the smallest possible PWM frequency

A

7

9.3

14

21.3

Overload capacity

–

150%: max. 30 s at fPWM = 4 kHz

Continuous output current at f = 0 Hz

–

75% × IN at fPWM = 4 kHz

Apparent output power SN

kVA

2.8

3.7

5.6

8.5

Nominal DC link voltage VDCL_nom

V

DC 325 at Vline = 230 V

Maximum DC link voltage VDCL_max

V

DC 650

PWM frequency fPWM

kHz

4, 8, 16 (adjustable)

Maximum output frequency fmax

Hz

599

See chapter Characteristics of the control modes

Connection contacts X2

–

Plug connector