OCE12C EtherCAT® bus coupler
General data | |
|---|---|
Part number | 25664484 |
Supply voltage (nominal value) | DC 24 V |
Supply voltage (permitted range) | DC 20.4 to 28.8 V |
Polarity reversal protection | Yes |
Current consumption (no-load operation) | 95 mA |
Current consumption (nominal value) | 0.95 A |
Inrush current | 3.9 A |
I²t | 0.14 A2s |
Max. output current at the backplane bus | 3 A |
Max. output current | 10 A |
Power loss | 3 W |
Certification in accordance with UL508 | Yes |
Housing material | PPE/PPE GF10 |
Mounting | Profile rail 35 mm |
Dimensions (W × H × D) | 48.5 × 109 × 76.5 mm |
Mass | 155 g |
Operating temperature | 0 °C to +60 °C |
Storage temperature | -25 °C to +70 °C |
Removal | |
|---|---|
Max. number of bus couplers per I/O phase | 1 |
Max. number of assemblies per bus coupler | 64 |
Max. number of digital assemblies per bus coupler | 54 |
Max. number of analog assemblies per bus coupler | 54 |
Communication | |
|---|---|
Fieldbus | EtherCAT® |
Physics | Ethernet 100 Mbit |
Connection | 2 × RJ45 |
Topology | Line structure with branches and spur lines |
Electrically isolated | Yes |
Max. number of stations | 65535 |
Min. transmission speed | 100 Mbit/s |
Max. transmission speed | 100 Mbit/s |
Max. address range for inputs | 1 KB |
Max. address range for outputs | 1 KB |
Status, alarm, diagnostics | |
|---|---|
Status display | Yes |
Alarms | Yes, parameterizable |
Process alarm | Yes, parameterizable |
Diagnostic alarm | Yes, parameterizable |
Diagnostic function | Yes, parameterizable |
Diagnostics information can be read out | Yes |
Supply voltage display | Green LED |
Supply voltage display | Green LED |
Maintenance indicator | No |
Group error display | Red SF-LED |
Channel error display | No |
Connection assignment
| No. | Name | Function |
|---|---|---|---|
1 | n.c. | Not connected | |
2 | DC 24 V | DC 24 V voltage supply | |
3 | 0 V | Reference potential for DC 24 V voltage supply | |
4 | Sys DC 24 V | DC 24 V electronics supply | |
5 | n.c. | Not connected | |
6 | DC 24 V | DC 24 V voltage supply | |
7 | 0 V | Reference potential for DC 24 V voltage supply | |
8 | Sys 0 V | Reference potential for DC 24 V electronics supply |
Dimension drawing
