Connection assignment
No. | Name | Function | |
1 | n.c. | Not connected | |
2 | DC 24 V | DC 24 V voltage supply | |
3 | 0 V | Reference potential for DC 24 V voltage supply | |
4 | Sys DC 24 V | DC 24 V electronics supply | |
5 | n.c. | Not connected | |
6 | DC 24 V | DC 24 V voltage supply | |
7 | 0 V | Reference potential for DC 24 V voltage supply | |
8 | Sys 0 V | Reference potential for DC 24 V electronics supply |
| No. | Name | Function |
1 | TX+ | Sending cable (+) | |
2 | TX- | Sending cable (-) | |
3 | RX+ | Receiving cable (+) | |
4 | n.c. | Not connected | |
5 | n.c. | Not connected | |
6 | RX- | Receiving cable (-) | |
7 | n.c. | Not connected | |
8 | n.c. | Not connected |
