Combinations and restrictions regarding motors and motor options for explosion‑protected motors
| BZ.. brake for explosion-protected motors | BZ.. safety brake for explosion-protected motors |
|---|---|---|
Available sizes | BZ05, BZ05D, | BZ05, BZ05D, |
Safety architecture category (EN ISO 13849‑1) | B | 1 |
Use | Holding brake with emergency stop function | Holding brake with emergency stop function |
Manual brake release | – | – |
Brake controls | Control cabinet installation | Control cabinet installation |
Ambient temperature | -20 °C – +40 °C | -20 °C – +40 °C |
Installation altitude | Up to 1000 m above sea level | Up to 1000 m above sea level |
Speed class | Available to a limited degree: up to 4500 min-1 | Available to a limited degree: up to 4500 min-1 |
Output design |
|
|
Thermal class | F | F |
Motor degree of protection | IP65 Optional: IP66 | IP65 Optional: IP66 |
Painting |
|
|
Corrosion protection | Optional | Optional |
Temperature detection | Temperature sensor Pt1000 (/PK) | Temperature sensor Pt1000 (/PK) |
Ventilation | Non-ventilated | Non-ventilated |
Encoder |
|
|
Connector |
|
|
Terminal box |
|
|
MOVIMOT® performance | – | – |
MOVIMOT® flexible | ✔ | – |
MOVILINK® DDI |
| DI0x00 |
✔ | Available |
– | Not available |