Combinations and limitations for motors and motor options
| BZ.. brake | BZ.. safety brake |
|---|---|---|
Available sizes | BZ05, BZ05D, BZ05Z, | BZ05, BZ05D, |
Safety architecture category (EN ISO 13849‑1) | B | 1 |
Use | Holding brake with emergency stop function | Holding brake with emergency stop function |
Manual brake release | Optional: /HR | Optional: /HR |
Brake controls |
| Control cabinet installation |
Ambient temperature | -20 °C – +40 °C Optional: -40 °C or +60 °C | -20 °C – +40 °C |
Installation altitude | Up to 4000 m above sea level | Up to 1000 m above sea level |
Speed class | All available | All available |
Output design |
|
|
Thermal class | F | F |
Motor degree of protection | IP65 Optional: IP66 | IP65 Optional: IP66 |
Painting |
|
|
Corrosion protection | Optional | Optional |
Thermal protection | Temperature sensor Pt1000 (/PK) | Temperature sensor Pt1000 (/PK) |
Encoder |
|
|
Connector |
|
|
Terminal box |
|
|
MOVIMOT® performance | ✔ | – |
MOVIMOT® flexible | ✔ | – |
Digital motor integration MOVILINK® DDI |
| DI0x00 |
✔ | Available |
– | Not available |