Combinations and limitations for gear units and gear unit options
| BZ.. brake | BZ.. safety brake |
|---|---|---|
Helical gear units | ✔ | RX, RXF, R.., R..F, RF.., RZ.. |
Parallel-shaft helical gear units | ✔ | F, FA..B, FV..B, FF, FAF, FVF, FA, FV, FAZ, FVZ, FH..B, FHF, FH, FHZ |
Helical-bevel gear units | ✔ | K, KA..B, KV..B, KF, KF.9B, KAF, KAF.9B, KVF, KA, KV, KAZ, KVZ, KHF.9B, KH..B, KHF, KH, KHZ |
Helical-worm gear units | ✔ | Available to a limited degree: S, SF, SAF, SHF, SA, SH, SAZ, SHZ |
SPIROPLAN® right-angle gear units | ✔ | WA.9, WAF.9, WF.9, WH.9, WHF.9 |
Stainless steel gear units | – | – |
BS.F helical-bevel servo gear unit | ✔ | BSF, BSFK, BSBF, BSAF, BSKF..B, BSBF..B, BSAF..B, BSHF, BSHF..B |
PS.F planetary servo gear unit | ✔ | Available to a limited degree: PSF, PSKF |
PS.C planetary servo gear unit | ✔ | – |
PxG® series precision planetary gear unit | ✔ | – |
ZN.. series precision cycloidal gear unit | ✔ | Available to a limited degree |
Electrified monorail drives | ✔ | – |
/R reduced backlash | ✔ | ✔ |
/M minimized backlash | ✔ | ✔ |
/T with torque arm | ✔ | ✔ |
/I hollow shaft and shrink disk on the output end | ✔ | ✔ |
/G with rubber buffer | ✔ | ✔ |
Adapter | EBH.., EPH.., ECH.., EWH.. AQ.., HN.., MD.. | Available to a limited degree EPH.., HN.., MD.. |
VU/VZ VARIBLOC® | – | – |
D VARIMOT® | – | – |
/DUV condition monitoring | ✔ | ✔ |
Compound gear units | ✔ | Available to a limited degree |
For mounting on industrial gear units | – | – |
✔ | Available |
– | Not available |