Combinations and restrictions regarding gear units and gear unit options for explosion‑protected motors
| BZ.. brake for explosion-protected motors | BZ.. safety brake for explosion-protected motors |
|---|---|---|
Helical gear units | ✔ | RX, RXF, R.., R..F, RF.., RZ.. |
Parallel-shaft helical gear units | ✔ | F, FA..B, FV..B, FF, FAF, FVF, FA, FV, FAZ, FVZ, FH..B, FHF, FH, FHZ |
Helical-bevel gear units | ✔ | K, KA..B, KV..B, KF, KF.9B, KAF, KAF.9B, KVF, KA, KV, KAZ, KVZ, KHF.9B, KH..B, KHF, KH, KHZ |
Helical-worm gear units | ✔ | Available to a limited degree: S, SF, SAF, SHF, SA, SH, SAZ, SHZ |
SPIROPLAN® right-angle gear units | ✔ | WA.9, WAF.9, WF.9, WH.9, WHF.9 |
Stainless steel gear units | – | – |
BS.F helical-bevel servo gear unit | BSF, BSFK, BSAF, BSKF..B, BSAF..B | BSF, BSFK, BSAF, BSKF..B, BSAF..B |
PS.F planetary servo gear unit | ✔ | Available to a limited degree: PSF, PSKF |
PS.C planetary servo gear unit | – | – |
PxG® servo gear unit | – | – |
ZN.. series precision cycloidal gear unit | – | – |
Electrified monorail drives | – | – |
/R reduced backlash | ✔ | ✔ |
/M minimized backlash | – | – |
/T with torque arm | ✔ | ✔ |
/I hollow shaft and shrink disk on the output end | – | – |
/G with rubber buffer | ✔ | ✔ |
Adapter | EBH.., EPH.., EWH.. AQ.. | Available to a limited degree: EPH.. |
VU/VZ VARIBLOC® | – | – |
D VARIMOT® | – | – |
/DUV condition monitoring | – | – |
Compound gear units | ✔ | Available to a limited degree |
For mounting on industrial gear units | – | – |
✔ | Available |
– | Not available |