General

Unit

MDX91A-....-5.3-4..

Size

6

7

Type

0910

1130

1490

1770

2200

2500

3000

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

931

968

1332

1725

2164

2131

2631

Power consumption 24 V

W

20

Interference suppression

–

Basic interference suppression integrated

PE connection

–

M10 bolt

M12 bolt

Permitted number of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

kg

25

84