Brake chopper

Unit

MDX91A-....-5.3-4...

Size

6

7

Type

0910

1130

1490

1770

2200

2500

3000

Minimum braking resistance value RBR_min

Ω

4.2

2.7

2

Brake chopper continuous power

kW

63

78

103

123

152

173

208

Brake chopper peak power

kW

200% × apparent output power SN

150% × apparent output power SN

Connection contacts X2

–

M10 bolt

M12 bolt