Output

Unit

MDX91A-....-5.3-4..

Size

6

7

Type

0910

1130

1490

1770

2200

2500

3000

Output voltage Uout

V

0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage.

Motor power ASM PMot

kW

45

55

75

90

110

132

160

Nominal output current IN at the smallest possible PWM frequency

A

91

113

149

177

220

250

300

Overload capacity

–

200% IN: max. 3 s at fPWM = 4 kHz

200% IN: max. 3 s at fPWM = 4 kHz

200% IN: max. 3 s
at fPWM = 2.5 kHz

150% IN: max. 30 s
at fPWM = 2.5 kHz

Continuous output current at f = 0 Hz

–

100% × IN
at fPWM = 4 kHz

100% × IN
at fPWM = 2.5 kHz

Apparent output power SN

kVA

63

78

103

123

152

173

208

Nominal DC link voltage VDCL_nom

V

DC 560 at Vline = 400 V

Maximum DC link voltage UDCL_max

V

980

PWM frequency fPWM

kHz

4, 8, 16 (adjustable)

4, 8 (adjustable)

2.5, 4, 8 (adjustable)

Maximum output frequency fmax

Hz

599

See chapter Characteristics of the control modes

Connection contacts X2

–

M10 bolt

M12 bolt