Input

Unit

MDX91A-....-5.3-4..

Size

6

7

Type

0910

1130

1490

1770

2200

2500

3000

Nominal line voltage (in accordance with EN 50160) Vline

–

380 – 500 V

Nominal current AC IN

A

81.9

102

134

159

198

225

270

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

Yes

Connection contacts X1

–

M10 bolt

M12 bolt