Input

Unit

MDX9.A-....-5.3-4..

Size

1

2

Type

0020

0025

0032

0040

0055

0070

0095

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 380 – 500

Nominal current AC IN

A

1.8

2.25

2.88

3.6

4.95

6.3

8.55

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Connection contacts X1

–

Plug connector