Output

Unit

MDX9.A-....-5.3-4..

Size

1

2

Type

0020

0025

0032

0040

0055

0070

0095

Output voltage Uout

V

0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage.

Motor power ASM PMot

kW

0.55

0.75

1.1

1.5

2.2

3

4

Nominal output current IN at the smallest possible PWM frequency

A

2

2.5

3.2

4

5.5

7

9.5

Overload capacity

–

200% IN: max. 3 s at fPWM = 4 kHz

Continuous output current at f = 0 Hz

–

100% × IN at fPWM = 4 kHz

Apparent output power SN

kVA

1.4

1.7

2.2

2.8

3.8

4.8

6.6

Nominal DC link voltage VDCL_nom

V

DC 560 at Vline = 400 V

Maximum DC link voltage UDCL_max

V

DC 980

PWM frequency fPWM

kHz

4, 8, 16 (adjustable)

Maximum output frequency fmax

Hz

599

See chapter Characteristics of the control modes

Connection contacts X2

–

Plug connector