Brake chopper

Unit

MDX9.A-....-5.3-4..

Size

1

2

Type

0020

0025

0032

0040

0055

0070

0095

Minimum braking resistance value RBR_min

Ω

90

42

Brake chopper continuous power

kW

1.4

1.7

2.2

2.8

3.8

4.8

6.6

Brake chopper peak power

kW

200% × apparent output power SN

Connection contacts X2

–

Plug connector