General

Unit

MDX9.A-....-5.3-4..

Size

1

2

Type

0020

0025

0032

0040

0055

0070

0095

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

16

20

27

34

45

58

83

Power consumption 24 V

W

20

Interference suppression

–

EMC filter limit value category C2 according to EN 61800-3

PE connection

–

M4 screw

Permitted number of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

kg

4.1

4.4