Use of axis modules ≤ MDA90A.. size 5 on power supply module MDP90A.. size 4
If the axis modules ≤ MDA90A-1000.. are operated with a PWM frequency of 4 kHz, the following restrictions need not be observed.
If axis modules ≤ MDA90A-1000.. (size 5) with a PWM frequency of 8 or 16 kHz are operated on a supply module MDP90A-1100.. (size 4), either directly in series or to the right of an axis module ≥ MDA90A-1400.., note that the sum of the nominal DC link currents IDCL_nom of the axis modules ≤ MDA90A-100.. (size 5) must not exceed the value of 153 A.
Modules | Nominal DC link current |
|---|---|
MDP90A-1100.. | – |
MDA90A-0640.. | IDCL_nom = 64 A |
MDA90A-0640.. | IDCL_nom = 64 A |
MDA90A-0240.. | IDCL_nom = 24 A |
Total | IDCL_nom = 152 A → The setup is permitted. |
Modules | Nominal DC link current |
|---|---|
MDP90A-1100.. | – |
MDA90A-1400.. | IDCL_nom = 64 A |
MDA90A-0640.. | IDCL_nom = 64 A |
MDA90A-0640.. | IDCL_nom = 64 A |
MDA90A-0640.. | IDCL_nom = 64 A |
Total | IDCL_nom = 192 A → The setup is not permitted. |